Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for long and also curved workpieces
Suction cup material | Silicone SI |
Material hardness [Shore A] | 65 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Attribute | Value |
---|---|
Bmax(S) | 22 mm |
Bs | 19 mm |
dn | 3.50 mm |
G1 | G1/4"-F |
H | 36 mm |
LG1 | 12 mm |
Lmax(S) | 61 mm |
Ls | 59 mm |
SW1 | 17 mm |
Z (Stroke) | 2.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 50.10 N |
Volume | 3.61 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (empf.) d | 6 mm |
Number of folds | 0 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 65 Shore A |
Weight | 18.50 g |
Product family | SGON |
Product recommendations, accessories and spare parts
Ordering information: SGON 60x20 SI-65 G1/4-IG
Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp