Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 25 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 65 Shore A |
Material property | non-marking |
Attribute | Value |
---|---|
d | 6 mm |
d1 | 11 mm |
Dk | 16.20 mm |
Dmax(S) | 27.50 mm |
Ds | 25 mm |
H | 14 mm |
H2 | 7 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 26.50 N |
Volume | 1.48 cm³ |
Curve radius (min) (convex) | 25 mm |
Size | 25 |
Nipple family | N 007 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 65 Shore A |
Weight | 4 g |
Product family | PFG |
Ordering information: PFG 25 FPM-65 N007