Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring for sack gripper
Sealing material | Silicone SI |
Construction use | PSSG |
Length L | 290 mm |
Width B | 215 mm |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
H | 27.30 mm |
L | 290 mm |
B | 215 mm |
Construction use | PSSG |
Attribute | Value |
---|---|
Material hardness [Shore A] | 55 Shore A |
Sealing material | Silicone SI |
Ordering information: DR-PSSG 290x215 SI-55