Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Egg suction cup
Size | 35 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 50 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 17.60 mm |
D1 | 36 mm |
d1 | 21.50 mm |
d2 | 18 mm |
Dk | 29 mm |
Dmax(S) | 42 mm |
Ds | 26.50 mm |
H | 42.60 mm |
H2 | 4 mm |
H3 | 6 mm |
Z (Stroke) | 19.50 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Size | 35 |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 50 Shore A |
Ordering information: FGA-X 35 NK-50