Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size | 40 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Attribute | Value |
---|---|
Dmax(S) | 42 mm |
Ds | 40 mm |
d2 | 13.70 mm |
dn | 4.10 mm |
G1 | G1/4-IG |
LG1 | 12 mm |
H | 46.90 mm |
SW1 | 17 mm |
Z (Stroke) | 10 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 8.80 N |
Volume | 7.50 cm³ |
Size | 40 |
Number of folds | 1.50 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Product family | SFB1 |
Ordering information: SFB1 40 EPDM-45 G1/4-IG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC