Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
Attribute | Value |
---|---|
H | 188.80 mm |
D | 151.50 mm |
Attribute | Value |
---|---|
Suction rate (max.) | 12 l/min |
Rated power | 13 W |
Rated current | 0.60 A |
Operating temperature | 5 ... 45 °C |
for | KUKA |
for | Kuka |
Product recommendations, accessories and spare parts
Ordering information: ROB-SET ECBPi KUKA
The handling set ECBPi is delivered unassembled. The delivery consists of:
Available spare parts: electrical vacuum generator ECBPi, flange plate FLAN-PL, flange module VEE-QCM, vacuum end effector VEE, connection cable ASK-B
Available accessories: vacuum end effector VEE, starter set VEE SET-ECBPi