Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
Attribute | Value |
---|---|
H | 331 mm |
D | 151.50 mm |
Attribute | Value |
---|---|
Operating temperature | °C |
for | UR |
for | Universal Robots |
Product recommendations, accessories and spare parts
Size | 32 |
Suction cup material | High temp material HT1 |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-M |
Number of folds | 2.5 |
Vacuum connection | G1/4"-M |
Size | 14 |
Suction cup material | High temp material HT1 |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/8"-M |
Number of folds | 1.5 |
Vacuum connection | G1/8"-M |
Ordering information: ROB-SET VISION UR
The robot set EXCBPi is supplied unassembled. The delivery consists of:
Available spare parts: Electric vacuum generator ECBPi, flange plate FLAN-PL, flange module VEE-QCM, vacuum end effector VEE, connection cable ASK-B
Available accessories: Vacuum end effector VEE, starter set VEE SET-ECBPi