Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Cross connector for connection of two profiles
Cross-beam connection | Profile D30-ITEM |
Cross-beam connection | Profil D30-ITEM |
Length L | 40 mm |
Width B | 40 mm |
Height H | 30.6 mm |
Clamping range | mm |
Attribute | Value |
---|---|
B | 40 mm |
H | 30.60 mm |
H2 | 48.50 mm |
L | 40 mm |
Attribute | Value |
---|---|
Weight | 65.30 g |
Ordering information: HTR-KRZ PXT D30-I D30-I