PFYN 50 NBR-55 G1/8-IG

Part no.: 10.01.01.00091

Flat suction cup (round) for smooth or slightly rough surfaces

Size50
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
Vacuum connectionG1/8"-F
PFYN 50 NBR-55 G1/8-IG
Attribute Value
dn 3.50 mm
Dmax(S) 53.50 mm
Ds 50 mm
G1 G1/8"-F
H 31 mm
LG1 9 mm
SW1 14 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 91 N
Volume 7 cm³
Curve radius (min) (convex) 75 mm
Hose diameter (rec.) d 4 mm
Size 50
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 17.30 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFYN 50 NBR-55 G1/8-IG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP