Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 2 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d | 2 mm |
d1 | 3 mm |
Dk | 4.20 mm |
Dmax(S) | 3 mm |
Ds | 2 mm |
H | 4 mm |
H2 | 1.50 mm |
H3 | 2.50 mm |
Z (Stroke) | 0.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0.12 N |
Volume | 0.01 cm³ |
Curve radius (min) (convex) | 2 mm |
Size | 2 |
Nipple family | N 003 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.10 g |
Product family | PFG |
Ordering information: PFG 2 NBR-CO-55 N003