Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of wood
Size | 50 |
Thread G1 | M10x1.25-F |
Suction cup material | Natural Rubber NK |
Material hardness [Shore A] | 45 Shore A |
Type | E |
Attribute | Value |
---|---|
d2 | 29.70 mm |
Dk | 36.80 mm |
Dmax(S) | 54 mm |
Ds | 52 mm |
G1 | M10x1.25-F |
H | 17.90 mm |
LG1 | 10 mm |
Z (Stroke) | 3.40 mm |
Attribute | Value |
---|---|
Size | 50 |
Number of folds | 0 |
Lateral force | 90 N |
Suction force (-600mbar) | 110 N |
Suction force d2 | 40 N |
Suction cup material | Natural Rubber NK |
Volume | 8 cm³ |
Curve radius (min) (convex) | 50 mm |
Weight | 21 g |
Product family | SHF |
Ordering information: SHF 50 NK-45 M10x1.25-IG E