Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Thread G1 | G1/4"-M |
Fitting length | 5 mm |
Material | Aluminum |
External diameter D | 16.5 mm |
Spanner size SW2 | 6 mm |
Attribute | Value |
---|---|
dn | 6 mm |
D | 16.50 mm |
D2 | 12.50 mm |
G1 | G1/4"-M |
L | 5 mm |
L1 | 29.50 mm |
L2 | 11.50 mm |
L3 | 3 mm |
LG1 | 10 mm |
SW1 | 17 mm |
SW2 | 6 mm |
Attribute | Value |
---|---|
Nipple family | N 014 |
Material | Aluminum |
Weight | 9.90 g |
Ordering information: SA-NIP N014 G1/4-AG DN600