Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 40 |
Suction cup material | Vulkollan VU1 |
Material hardness [Shore A] | 72 Shore A |
Number of folds | 1.5 |
Attribute | Value |
---|---|
d | 8 mm |
d1 | 13.60 mm |
d2 | 26.80 mm |
D1 | 40 mm |
Dk | 14 mm |
Dmax(S) | 42.50 mm |
Ds | 38 mm |
H | 27 mm |
H2 | 8 mm |
H3 | 15 mm |
Z (Stroke) | 12.80 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 33 N |
Pull-off force | 56 N |
Volume | 12.89 cm³ |
Curve radius (min) (convex) | 40 mm |
Size | 40 |
Suction cup material | Vulkollan VU1 |
Weight | 9 g |
Product family | FGA |
Ordering information: FGA 40 VU1-72 N011 ON