FGA 50 VU1-72 N011 ON

Part no.: 10.01.06.00302

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size50
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 Shore A
Number of folds1.5
FGA 50 VU1-72 N011 ON
Attribute Value
d 8 mm
d1 13.60 mm
d2 33.50 mm
D1 50 mm
Dk 17.50 mm
Dmax(S) 53 mm
Ds 47 mm
H 32.50 mm
H2 8 mm
H3 17.80 mm
Z (Stroke) 14.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 53 N
Pull-off force 88 N
Volume 24.15 cm³
Curve radius (min) (convex) 50 mm
Size 50
Suction cup material Vulkollan VU1
Weight 18.10 g
Product family FGA

Ordering information: FGA 50 VU1-72 N011 ON