SC 020 M5-AG

Part no.: 10.01.06.04273

Connection element for suction cup "SchmalzConnector"

Connection geometry020
Vacuum connectionM5-M
Fitting length5 mm
Nominal diameter dn1.8 mm
SC 020 M5-AG
Attribute Value
D 4.50 mm
D2 3.50 mm
dn 1.80 mm
G1 M5-M
L 5 mm
L1 12.70 mm
L2 2.30 mm
L3 0.70 mm
LG1 4.70 mm
SW1 8 mm
Attribute Value
Connection geometry 020
Material Aluminum
Weight 1 g

Ordering information: SC 020 M5-AG