DRUC-KUPP D27 G1/4-AG NW7.2

Part no.: 10.01.12.04713

Pressure coupling

Thread G1G1/4"-M
External diameter D27 mm
Nominal size7.2 mm
Attribute Value
D 27 mm
G1 G1/4"-M
L 34 mm
LG1 9 mm

Ordering information: DRUC-KUPP D27 G1/4-AG NW7.2