Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
High-Speed bell shaped suction cup
Dimensions (LxB) | 100 x 40 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Attribute | Value |
---|---|
Bk | 32.30 mm |
Bmax(S) | 51 mm |
Bs | 41.60 mm |
d | 15.20 mm |
H | 29.30 mm |
H2 | 3.40 mm |
Lk | 89.90 mm |
Ls | 101.80 mm |
Z (Stroke) | 7.30 mm |
Attribute | Value |
---|---|
Lateral force | 135 N |
Lateral force (oily surface) | 156 N |
Volume | 24 cm³ |
Curve radius (min) (convex) | 32.50 mm |
Hose diameter (rec.) d | 6 mm |
Nipple family | SC 055-AR |
Dimensions (LxB) | 100 x 40 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 21.90 g |
Number of folds | 0 |
Product family | SAOXM |
Ordering information: SAOXM 100x40 ED-85 SC055-AR
Bell-shaped suction cup SAOXM (elastomer part with insert including friction disc + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required: