FLAN-PL 55x7.5-AB1

Part no.: 10.01.30.00015

Flange plate (round)

External diameter D55 mm
Length L7.5 mm
SizeAB1

Information on the Flange Plate

The flange plates are used to connect the vacuum end effector to the robot.

FLAN-PL 55x7.5-AB1
Attribute Value
d 10 mm
d1 4.30 mm
D2 14 mm
D 55 mm
Dmk 20 mm
D mk1 46 mm
G2 M4-F
L 7.50 mm
L1 9.50 mm
L2 2 mm
Attribute Value
Pressure range (operating pressure) bar
Weight 36 g

Ordering information: FLAN-PL 55x7.5-AB1