Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate
Length L | 1,036 mm |
Width B | 128 mm |
Height H | 20 mm |
Construction use | Vacuum area gripping system FXP-FMP |
Material type | Foam O, Height 2x10 mm |
Attribute | Value |
---|---|
B | 128 mm |
H | 20 mm |
L | 1036 mm |
Ordering information: DI-PL 1036-5R18 O10O10 FXP-FMP