Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Controller
Voltage DC | 24V - DC |
Construction use | Finger gripper basic |
Operating temperature | 0 ... 50 °C |
Pressure range (operating pressure) | 6.0 ... 8.0 bar |
Hose type | Hose D = 8 d = 6 |
Weight | 1,727 g |
Attribute | Value |
---|---|
B | 162.50 mm |
d | 9 mm |
d1 | 9 mm |
H | 67 mm |
L | 275 mm |
X1 | 260 mm |
Y1 | 122 mm |
Attribute | Value |
---|---|
Voltage DC | 24V - DC |
Hose type | Hose D = 8 d = 6 |
Pressure range (operating pressure) | 6.0 ... 8.0 bar |
Operating temperature | 0 ... 50 °C |
Weight | 1727 g |
Ordering information: STEU 24V-DC OFG-B