ECBPMi-RS-485 24V-DC FK

Part no.: 10.03.01.00584

CobotPump (Mini) for electrical vacuum generation for collaborative robots

Efficient
Voltage DC24V - DC
Rated current0.3 A
Electrical connectionSpring contact
Inputs/outputsRS 485
Operating temperature0 ... 40 °C
Suction rate (max.)1.6 l/min
Rated power7.2 W
ECBPMi-RS-485 24V-DC FK
Attribute Value
D 63 mm
D2 35.50 mm
D mk1 46 mm
G1 M4-F
G2 G1/4"-F
L 56.40 mm
L1 61.40 mm
LG1 6 mm
LG2 11 mm
Attribute Value
Suction rate (max.) 1.60 l/min
Voltage DC 24V - DC
Rated power 7.20 W
Rated current 0.30 A
Electrical connection Spring contact
Operating temperature 0 ... 40 °C
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: ECBPMi-RS-485 24V-DC FK