EMV 1.5 24V-DC 3/2 NC K-2P

Part no.: 10.05.01.00288

Solenoid valve EMV for direct control of compressed air

Nominal size1.5 mm
Voltage DC24V - DC
Function3/2-way valve
Control valveNormally closed
Connecting threadM5-M
Pressure range (operating pressure)3.5 ... 7.0 bar
Interface electrical connectionCable, 2 pol
EMV 1.5 24V-DC 3/2 NC K-2P
Attribute Value
B1 26.60 mm
B2 8.10 mm
d 4 mm
G1 M5-M
G2 M5-F
L 43.10 mm
L1 46.50 mm
Attribute Value
Nominal size 1.50 mm
Control valve Normally closed
Nominal flow rate 45 l/min
Nominal flow rate 2.70 m³/h
Voltage DC 24V - DC
Weight 0.07 kg
Product family EMV

Ordering information: EMV 1.5 24V-DC 3/2 NC K-2P

Solenoid valve EMV is delivered as a ready-to-connect product.

 

Available accessories: venting filter