VFI 6/4 50

Part no.: 10.07.01.00328

Vacuum filter with replaceable filter cartridge

ConnectionHose 6/4
Filter pore size50 µm
VFI 6/4 50
Attribute Value
d 6 mm
D 25 mm
L 69 mm
Attribute Value
Connection Hose 6/4
Filter pore size 50 µm
Nominal flow rate 66 l/min
Nominal flow rate 3.96 m³/h
Max. vacuum -990 mbar
Overpressure (max) at 25°C 7 bar
Overpressure (max) at 50°C 5 bar
Weight 16.50 g
Product family VFI

Ordering information: VFI 6/4 50

Inline filter VFI is delivered as a ready-to-connect product.

 

Available spare parts: filter cartridge (filter insert)