Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing cord
External diameter D | 3.5 mm |
Material type | Foam rubber |
Sealing material | Chloroprene CR |
Material hardness [Shore A] | 20 Shore A |
Attribute | Value |
---|---|
D | 3.50 mm |
Ordering information: DI-SCHN 3.5 MOS CR-20