STV-W G1/8-AG 6

Part no.: 10.08.02.00158

Push-in Fitting, swivelling elbow

Thread G1G1/8"-M
Hose diameter6 mm
MaterialNickel plated
Operating temperature-20 ... 80 °C
Length L20.1 mm
STV-W G1/8-AG 6
Attribute Value
d 6 mm
G1 G1/8"-M
dn 4.10 mm
D1 11.30 mm
H 12.80 mm
H1 19.90 mm
L 20.10 mm
L1 27.10 mm
LG1 5.70 mm
SW1 13 mm
SW3 14 mm
Attribute Value
Hose type Hose D = 6 d = 4
Hose type 6-4
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 30 g
Product family STV

Ordering information: STV-W G1/8-AG 6

The push-in fittings are supplied in the desired design.