STV-W G1/4-AG 12

Part no.: 10.08.02.00162

Push-in Fitting, swivelling elbow

Thread G1G1/4"-M
Hose diameter12 mm
MaterialNickel plated
Operating temperature-20 ... 80 °C
Length L34.5 mm
STV-W G1/4-AG 12
Attribute Value
d 12 mm
G1 G1/4"-M
dn 8.50 mm
D1 19.80 mm
H 17 mm
H1 27 mm
L 34.50 mm
L1 44.50 mm
LG1 7.50 mm
SW1 17 mm
SW3 20 mm
Attribute Value
Hose type Hose D = 12 d = 9
Hose type 12-9
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 90 g
Product family STV

Ordering information: STV-W G1/4-AG 12

The push-in fittings are supplied in the desired design.