STV-WF G3/8-AG 8

Part no.: 10.08.02.00234

Push-in Fitting, swivelling and lockable

Thread G1G3/8"-M
Hose diameter8 mm
MaterialNickel plated
Operating temperature-10 ... 70 °C
Length L26.7 mm
STV-WF G3/8-AG 8
Attribute Value
d 8 mm
G1 G3/8"-M
dn 9.40 mm
D1 14.30 mm
H 10 mm
H1 24.90 mm
L 26.70 mm
L1 37.60 mm
LG1 6.70 mm
SW1 22 mm
SW3 22 mm
Attribute Value
Hose type Hose D = 8 d = 6
Hose type 8-6
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -10 ... 70 °C
Weight 76 g
Product family STV

Ordering information: STV-WF G3/8-AG 8

The push-in fittings are supplied in the desired design.