STV-W M5-AG 6

Part no.: 10.08.02.00235

Push-in Fitting, swivelling elbow

Thread G1M5-M
Hose diameter6 mm
MaterialNickel plated
Operating temperature-20 ... 80 °C
Length L19.7 mm
STV-W M5-AG 6
Attribute Value
d 6 mm
G1 M5-M
dn 2.50 mm
D1 9.90 mm
H 8.70 mm
H1 13.60 mm
L 19.70 mm
L1 24.70 mm
LG1 4.70 mm
SW1 8 mm
SW3 10 mm
Attribute Value
Hose type Hose D = 6 d = 4
Hose type 6-4
Material Nickel plated
Pressure range (operating pressure) -0.95 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 16 g
Product family STV

Ordering information: STV-W M5-AG 6

The push-in fittings are supplied in the desired design.