HTR-STA 47 1N D10/16 FL

Part no.: 10.08.03.00085

Holder for flexible mounting of suction cups/spring plungers on sections

Length L47 mm
Connection 1Sliding block
Connection of suction cup, spring plungerContour D10 and D16
Shapeflat
HTR-STA 47 1N D10/16 FL
Attribute Value
B 67 mm
B1 58 mm
B2 53 mm
d 17 mm
d1 10.50 mm
H 3 mm
L 47 mm
L1 9 mm
Attribute Value
Weight 51 g
Product family HTR-STA

Ordering information: HTR-STA 47 1N D10/16 FL

Holder for light metal sections HTR-STA is delivered as a ready-to-connect product including mounting screws and position locking pin.