ST G3/8-AG 13 MS-V

Part no.: 10.08.03.00160

Hose sleeve

Thread G1G3/8"-M
Hose diameter (rec.) d13 mm
MaterialBrass
Surfacenickel plated
Length L5.9 mm
Nominal diameter dn10 mm
ST G3/8-AG 13 MS-V
Attribute Value
dn 10 mm
D 13.90 mm
G1 G3/8"-M
L 5.90 mm
L1 43 mm
LG1 10 mm
SW1 19 mm
Attribute Value
Material Brass
Weight 38 g

Ordering information: ST G3/8-AG 13 MS-V

The accessories for screw fittings are supplied in the desired design.