Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for Schmalz 1-circuit console
Shape | Heavy duty |
Dimensions (LxB) | 128x60 |
Height H | 125 mm |
Arrangement | insertable 360°/15° |
Add. function | Touch valve |
Attribute | Value |
---|---|
B | 128 mm |
B1 | 128 mm |
H | 125 mm |
H1 | 132 mm |
L | 60 mm |
L1 | 170 mm |
Ordering information: VCBL-K1-HD 128x60x125 S-360-15 TV
The vacuum block VCBL-K1-HD is delivered assembled. The product consists of:
Available spare parts: sealing gasket, suction plate
Available accessories: clamping