Aluminium Vacuum Block in case of high machining forces

for2-circuit vacuum system
Length L120 mm
Width B50 mm
Height H100 mm
ArrangementCan be turned 360°
VCBL-A-K2-120x50x100-D-360
Attribute Value
B 50 mm
B1 115 mm
B2 60 mm
H 100 mm
H2 84 mm
L 120 mm
L1 170 mm
L3 128 mm
Attribute Value
Dimension suction plate bottom mm
There is no CAD data online available for this item. Please contact your local contact person.

Documents

Choose language

Ordering information: VCBL-A-K2-120x50x100-D-360

The vacuum block VCBL-A-K2 is delivered assembled. The product consists of: 

  • Top sealing frame in aluminium with friction pad and seal, available in various sizes and suction surfaces
  • Base body made of aluminium with integrated suction plate at the bottom 
     

Available spare parts: Sealing ring, sealing frame