Aluminium Vacuum Block in case of high machining forces

for2-circuit vacuum system
Length L160 mm
Width B120 mm
Height H125 mm
VCBL-A-K2-160x120x125
Attribute Value
B 120 mm
B1 115 mm
B2 128 mm
H 125 mm
L 160 mm
L1 170 mm
L3 170 mm
There is no CAD data online available for this item. Please contact your local contact person.

Documents

Choose language

Ordering information: VCBL-A-K2-160x120x125

The vacuum block VCBL-A-K2 is delivered assembled. The product consists of: 

  • Top sealing frame in aluminium with friction pad and seal, available in various sizes and suction surfaces
  • Base body made of aluminium with integrated suction plate at the bottom 
     

Available spare parts: Sealing ring, sealing frame