Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Friction plate
Width B | 14.9 mm |
Internal diameter d | 6 mm |
Height H | 4 mm |
Length L | 65.4 mm |
Suction cup material | Thermopl.Polyurethan TPU 85±5 |
Type | Cup 3 |
Attribute | Value |
---|---|
B | 14.90 mm |
d | 6 mm |
H | 4 mm |
L | 65.40 mm |
Ordering information: ISRPL 65.4x14.9x4 TPU-85 d6