Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system with flow resistors
Width B | 60 mm |
Length L | 120 mm |
Add. function | Blow off function |
Air consumption | 117 l/min |
Number of suction cells | 14 |
Grid | 20 x 0 |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at + 52 442 209 5218 or schmalz@schmalz.com.mx
Attribute | Value |
---|---|
B | 60 mm |
dn | 8 mm |
d4 | 4.50 mm |
G1 | G1/2"-F |
G4 | M6-F |
H | 82 mm |
H1 | 103.50 mm |
L | 120 mm |
X1 | 108 mm |
Y1 | 46 mm |
Attribute | Value |
---|---|
Number of suction cells | 14 |
Air consumption | 117 l/min |
Suction rate (max.) | 69 l/min |
Degree of evacuation | 80 % |
Fuerza de retenci | 12.60 N |
Weight | 1.10 kg |
Product recommendations, accessories and spare parts
Ordering information: FX-SW 120x60 20 14xFSG-12 SEA
Gripping system FX-SW is delivered as a ready-to-connect product.
Available spare parts: sealing plate, suction cup FG