Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
VEE flange module with quick-change adapter and integrated vacuum line
Length L1 | 32 mm |
Pitch diameter D mk | 46 mm |
Number of holes | 8 |
Flow rate max. | 60 m³/h |
Attribute | Value |
---|---|
D | 25.40 mm |
D1 | 55 mm |
d | 4.50 mm |
Dmk | 46 mm |
G2 | M4-M |
L | 19 mm |
L1 | 32 mm |
LG2 | 8.60 mm |
Attribute | Value |
---|---|
Connection | Bayonet connection |
Product recommendations, accessories and spare parts
Suction rate (max.) | 12 l/min |
Rated power | 13 W |
Voltage DC | 24V - DC |
Rated current | 0.6 A |
Electrical connection | Male connect M12, 8 pol |
Max. vacuum | 750 mbar |
Operating temperature | 5 ... 45 °C |
Suction rate (max.) | 12 l/min |
Rated power | 13 W |
Voltage DC | 24V - DC |
Rated current | 0.6 A |
Electrical connection | Terminal block 8x |
Max. vacuum | 750 mbar |
Operating temperature | 5 ... 45 °C |
Ordering information: VEE-QCM 32
Flange module VEE-QCM is delivered as a ready to connect product.