Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum feed
Construction use | Rotary union |
External diameter D | 75 mm |
Length L | 125 mm |
Width B | 125 mm |
Height H | 95 mm |
Attribute | Value |
---|---|
B | 125 mm |
D | 75 mm |
H | 95 mm |
H2 | 8 mm |
H3 | 54 mm |
L | 125 mm |
X1 | 100 mm |
Y1 | 100 mm |
Ordering information: VACU-ZUF DEF 75
The rotary union DEF / VACU-ZUF is delivered as a ready-to-connect product.