Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 3 µm |
External diameter D | 149.2 mm |
Length L | 360.5 mm |
Filter material | Paper |
Construction use | Dust filter STF |
Size | Picl-6 |
Type | 6 |
Attribute | Value |
---|---|
D | 149.20 mm |
L | 360.50 mm |
Attribute | Value |
---|---|
Size | Picl-6 |
Filter pore size | 3 µm |
Weight | 652 g |
Ordering information: FILT-EINS 3 149x361 PAP STF-Picl-6