Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 50 µm |
External diameter D | 16.2 mm |
Length L | 22.5 mm |
Packaging unit | 5 pieces |
Construction use | Vacuum filter (inline) |
Attribute | Value |
---|---|
Filter pore size | 50 µm |
Ordering information: FILT-EINS 50 16x23 VFI