Swivel arm with extension to connect Vacuum-Components with Round Toolings

New
External diameter D25 mm
Internal diameter d25 mm
Length L3100.5 mm
MaterialAluminum
Connection 1D25
SXT-CL-EXT-D25-100-M25
Attribute Value
B 25 mm
D 25 mm
d 25 mm
H 53 mm
H2 19.50 mm
L 121.50 mm
L1 122 mm
L2 75 mm
L3 100.50 mm
Attribute Value
Material Aluminum
Shape Male
Weight 210 g

Ordering information: SXT-CL-EXT-D25-100-M25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.