Swivel arm with extension to connect Vacuum-Components with Round Toolings

New
External diameter D25 mm
Internal diameter d40 mm
Length L3200.5 mm
MaterialAluminum
Connection 1D40
SXT-CL-EXT-D40-200-M25
Attribute Value
B 25 mm
D 25 mm
d 40 mm
H 65 mm
H2 25.50 mm
L 227.50 mm
L1 228 mm
L2 175 mm
L3 200.50 mm
Attribute Value
Material Aluminum
Shape Male
Weight 355 g

Ordering information: SXT-CL-EXT-D40-200-M25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.