Swivel arm with extension to connect Vacuum-Components with Round Toolings

New
External diameter D25 mm
Internal diameter d32 mm
Length L3310.1 mm
MaterialAluminum
Connection 1Ball head 32 mm
SXT-CL-EXT-A5-310-M25
Attribute Value
B 25 mm
D 25 mm
d 32 mm
H 57 mm
H2 23.50 mm
L 337.10 mm
L2 275 mm
L3 310.10 mm
Attribute Value
Material Aluminum
Shape Male
Weight 530 g

Ordering information: SXT-CL-EXT-A5-310-M25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.