Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivel arm with extension to connect vacuum components with pipe toolings
External diameter D | 25 mm |
Internal diameter d | 19 mm |
Length L3 | 400.5 mm |
Material | Aluminum |
Connection 1 | Bolt with slot Ø19mm |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SXT-CL-EXT-A2-400-T25
Attribute | Value |
---|---|
B | 25 mm |
D | 25 mm |
d | 19 mm |
H | 43 mm |
H2 | 12.50 mm |
L | 418.50 mm |
L1 | 426.50 mm |
L2 | 375 mm |
L3 | 400.50 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Male |
Weight | 590 g |
Ordering information: SXT-CL-EXT-A2-400-M25
Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.