Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D | 25 mm |
Internal diameter d | 32 mm |
Length L3 | 260.1 mm |
Material | Aluminum |
Connection 1 | Ball head 32 mm |
Attribute | Value |
---|---|
B | 25 mm |
D | 25 mm |
d | 32 mm |
H | 57 mm |
H2 | 23.50 mm |
L | 287.10 mm |
L2 | 225 mm |
L3 | 260.10 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Male |
Weight | 460 g |
Ordering information: SXT-CL-EXT-A5-260-M25
Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.