Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Swivel arm with extension to connect Vacuum-Components with Round Toolings
External diameter D | 25 mm |
Internal diameter d | 28.5 mm |
Hole spacing X1 | 185 mm |
Material | Aluminum |
Connection 1 | Ball head 28.5 mm |
Attribute | Value |
---|---|
B | 25 mm |
D | 25 mm |
d | 28.50 mm |
H | 57 mm |
H1 | 53 mm |
H2 | 19.50 mm |
H3 | 23.50 mm |
L | 233.60 mm |
L2 | 125 mm |
X1 | 185 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Female |
Weight | 460 g |
Ordering information: SXT-CL-EXT-A3-185-F25
Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.