Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Machine screw
Norm | ISO 4762 |
Thread G | M8 |
Length L | 30 mm |
Material | Steel |
Strength class | 8.8 |
Surface | galvanised |
Product recommendations, accessories and spare parts
Ordering information: SCHR 4762 M8x30 ST-8.8 VZ