Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 20 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
BCG 20 NBR-ESD-55 SC085
Attribute | Value |
---|---|
d2 | 13.50 mm |
Dmax(S) | 22.80 mm |
Ds | 21.40 mm |
H | 10 mm |
Z (Stroke) | 1.50 mm |
Attribute | Value |
---|---|
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Ordering information: FLSA 20 NBR-CO-55