Vacuum/pressure switch with digital and analogue output signal

Phase-out article
Measuring range-1,0 ... 0,0 bar
Construction shape vacuum switchSwitches to +
Electrical connectionMale connect M8, 4 pole
VSi V M8-4

The product family VS-V-PNP M8-4 phases out and is still available until 03-31-2021

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): VSi V M8-4

VS-V-PNP M8-4
Attribute Value
B 15.70 mm
G1 G1/8"-M
G3 M8x1-M
H 19.70 mm
L 44 mm
L1 78.50 mm
LG1 8 mm
Attribute Value
Measuring range -1,0 ... 0,0 bar
Electrical connection Male connect M8, 4 pole
Operating temperature °C
Weight 23 g

Ordering information: VS-V-PNP M8-4

Vacuum and pressure switch VS-V/P is delivered as a ready to connect product (without connection cable).

 

Available accessories: connection cable, connection hose