Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with special nozzle technology for increased vacuum level
Nozzle diameter | 1.1 mm |
Connection | Hose D6(1)-D6(2) |
Suction rate (max.) | 27.8 l/min |
Air consumption suction | 37.5 l/min |
Sound level free | 68 dB(A) |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Max. vacuum | -910 mbar |
Control valve | Normally closed |
Protection type IP | IP 40 (with plug) |
Attribute | Value |
---|---|
B | 18 mm |
B1 | 18.60 mm |
D | 16.50 mm |
d | 4.40 mm |
D2 | 9 mm |
d3 | 2.60 mm |
H | 78 mm |
H2 | 40.80 mm |
H3 | 47.50 mm |
H4 | 16.50 mm |
H5 | 5.50 mm |
H6 | 31.50 mm |
L | 135 mm |
L1 | 151 mm |
L2 | 81.60 mm |
L3 | 22 mm |
L4 | 31 mm |
X1 | 36.90 mm |
X2 | 16 mm |
Y1 | 12 mm |
Y2 | 12 mm |
Attribute | Value |
---|---|
Nozzle size | 11 |
Degree of evacuation | 91 % |
Suction rate (max.) | 27.80 l/min |
Suction rate (max.) | 1.60 m³/h |
Air consumption suction | 37.50 l/min |
Air consumption suction | 2.20 m³/h |
Air consumption blow off | 7.10 m³/h |
Sound level free | 68 dB(A) |
Sound level suction | 75 dB(A) |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Connection | S04 |
Control valve | Normally closed |
Weight | 0.21 kg |
Max. air consumption blow off | 120 l/min |
Operating temperature | 5 ... 50 °C |
Pressure range (operating pressure) | 0.0 ... 87.0 |
Air consumption blow off | 4.18 cfm |
Air consumption suction | 1.32 cfm |
Suction rate (max.) | 0.98 cfm |
Max. vacuum | -26.87 inHg |
Product family | SCPSb |
Product recommendations, accessories and spare parts
Ordering information: SCPSb-UHV-HD 11 S04 NC
Compact ejector SCPS-/ SCPSb-/ SCPSi-UHV-HD is delivered as a ready-to-connect product (without connection cable).
Available accessories: connection cable, distributor, top-hat rail clamp, filter, compressed air connection plate, mounting set