Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter insert (round)
Filter pore size | 3 µm |
External diameter D | 65 mm |
Length L | 69.5 mm |
Filter material | Paper |
Construction use | Filters STF |
Size | 3/4-IG |
Attribute | Value |
---|---|
D | 65 mm |
L | 69.50 mm |
Attribute | Value |
---|---|
Size | 3/4-IG |
Filter pore size | 3 µm |
Weight | 7.20 g |
Ordering information: FILT-EINS 3 65x70 PAP STF-3/4-IG